AW611 release notes
Note: The AW611 support is enabled in i.MX RT1180 EVKA.
Package information
SDK version: 25.06.00
Parent topic:AW611 release notes
Version information
Wireless SoC: AW611
Wi-Fi and Bluetooth/Bluetooth LE firmware version: 18.99.3.p25.11
18 - Major revision
99 - Feature pack
3 - Release version
p25.11 - Patch number
Parent topic:AW611 release notes
Host platform
i.MX RT1180 EVKA Platform running FreeRTOS
Host interfaces
Wi-Fi over SDIO (SDIO 2.0 Support, SDIO clock frequency: 50 MHz)
Bluetooth/Bluetooth LE over UART
Test tools
iPerf (version 2.1.9)
Parent topic:AW611 release notes
Wi-Fi and Bluetooth certification
The Wi-Fi and Bluetooth certification is obtained with the following combinations.
WFA certifications
STA | 802.11n
STA | PMF
STA | FFD
STA | SVD
STA | WPA3 SAE (R3)
STA | 802.11ac
STA | 802.11ax
STA | QTT
Refer to 6.
Note: This release supports STAUT only certifications.
Parent topic:Wi-Fi and Bluetooth certification
Bluetooth controller certification
QDID: Refer to 4.
Note: QDID upgrade to Bluetooth Core Specification Version 5.4 is in progress.
Parent topic:Wi-Fi and Bluetooth certification
Parent topic:AW611 release notes
Wi-Fi throughput
Throughput test setup
Environment: Shield Room - Over the Air
Access Point: Asus AX88u
DUT: AW611 uBlox (Module: U-BLOX_Jody_W5 M.2) with EVK-MIMXRT1180 EVKA platform
DUT Power Source: External power supply
Client: Apple MacBook Air
Channel: 6 | 36
Wi-Fi application: wifi_wpa_supplicant
Compiler used to build application: armgcc
Compiler Version: gcc-arm-none-eabi-13.2
iPerf commands used in test:
TCP TX
iperf -c <remote_ip> -t 60
TCP RX
iperf -s
UDP TX
iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120
Note: The default rate is 100 Mbps.
UDP RX
iperf -s -u -B <local_ip>
Note: Read more about the throughput test setup and topology in 2.
The throughput numbers are captured with default configurations using wifi_wpa_supplicant sample application.
Parent topic:Wi-Fi throughput
STA throughput
External AP: Asus AX88u
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
43 |
47 |
45 |
60 |
WPA2-AES |
43 |
46 |
48 |
59 |
WPA3-SAE |
47 |
49 |
63 |
63 |
STA mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
68 |
82 |
131 |
131 |
WPA2-AES |
72 |
82 |
130 |
129 |
WPA3-SAE |
68 |
81 |
129 |
130 |
STA mode throughput - AN Mode | 5 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
45 |
51 |
63 |
65 |
WPA2-AES |
45 |
51 |
63 |
65 |
WPA3-SAE |
45 |
51 |
63 |
65 |
STA mode throughput - AN Mode | 5 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
67 |
83 |
129 |
134 |
WPA2-AES |
66 |
83 |
129 |
133 |
WPA3-SAE |
65 |
83 |
129 |
133 |
STA mode throughput - VHT Mode | 2.4 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
49 |
53 |
72 |
71 |
WPA2-AES |
48 |
52 |
73 |
70 |
WPA3-SAE |
52 |
56 |
75 |
75 |
STA mode throughput - VHT Mode | 2.4 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
74 |
88 |
172 |
172 |
WPA2-AES |
75 |
92 |
171 |
169 |
WPA3-SAE |
77 |
92 |
172 |
171 |
STA mode throughput - VHT Mode | 5 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
50 |
58 |
76 |
78 |
WPA2-AES |
49 |
57 |
76 |
77 |
WPA3-SAE |
49 |
57 |
76 |
77 |
STA mode throughput - VHT Mode | 5 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
74 |
93 |
175 |
177 |
WPA2-AES |
74 |
93 |
174 |
174 |
WPA3-SAE |
73 |
93 |
173 |
175 |
STA mode throughput - VHT Mode | 5 GHz Band | 80 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
88 |
94 |
221 |
196 |
WPA2-AES |
87 |
95 |
219 |
194 |
WPA3-SAE |
89 |
95 |
219 |
195 |
STA mode throughput - HE Mode | 2.4 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
60 |
60 |
98 |
115 |
WPA2-AES |
62 |
61 |
94 |
113 |
WPA3-SAE |
61 |
59 |
97 |
108 |
STA mode throughput - HE Mode | 2.4 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
77 |
71 |
215 |
190 |
WPA2-AES |
77 |
72 |
212 |
187 |
WPA3-SAE |
76 |
72 |
152 |
189 |
STA mode throughput - HE Mode | 5 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
63 |
65 |
127 |
128 |
WPA2-AES |
63 |
67 |
125 |
128 |
WPA3-SAE |
63 |
67 |
125 |
126 |
STA mode throughput - HE Mode | 5 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
79 |
64 |
212 |
199 |
WPA2-AES |
78 |
68 |
218 |
199 |
WPA3-SAE |
79 |
68 |
217 |
198 |
STA mode throughput - HE Mode | 5 GHz Band | 80 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
88 |
70 |
219 |
192 |
WPA2-AES |
87 |
72 |
219 |
193 |
WPA3-SAE |
91 |
72 |
220 |
194 |
Parent topic:Wi-Fi throughput
Mobile AP throughput
External client: Apple MacBook Air
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
40 |
52 |
61 |
62 |
WPA2-AES |
40 |
51 |
61 |
62 |
WPA3-SAE |
40 |
51 |
61 |
62 |
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
63 |
83 |
116 |
130 |
WPA2-AES |
67 |
82 |
115 |
131 |
WPA3-SAE |
60 |
81 |
115 |
132 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
39 |
49 |
60 |
62 |
WPA2-AES |
39 |
49 |
60 |
62 |
WPA3-SAE |
41 |
51 |
63 |
62 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
66 |
89 |
128 |
133 |
WPA2-AES |
64 |
87 |
128 |
133 |
WPA3-SAE |
62 |
86 |
128 |
133 |
Mobile AP mode throughput - VHT Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
44 |
60 |
74 |
75 |
WPA2-AES |
43 |
59 |
74 |
75 |
WPA3-SAE |
43 |
59 |
74 |
75 |
Mobile AP mode throughput - VHT Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
64 |
53 |
112 |
75 |
WPA2-AES |
65 |
51 |
111 |
75 |
WPA3-SAE |
62 |
51 |
112 |
75 |
Mobile AP mode throughput - VHT Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
45 |
60 |
76 |
76 |
WPA2-AES |
44 |
59 |
76 |
76 |
WPA3-SAE |
44 |
59 |
76 |
76 |
Mobile AP mode throughput - VHT Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
73 |
100 |
155 |
178 |
WPA2-AES |
72 |
99 |
152 |
176 |
WPA3-SAE |
72 |
99 |
152 |
176 |
Mobile AP mode throughput - VHT Mode | 5 GHz Band | 80 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
80 |
86 |
211 |
189 |
WPA2-AES |
84 |
87 |
223 |
188 |
WPA3-SAE |
83 |
94 |
224 |
192 |
Mobile AP mode throughput - HE Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
53 |
66 |
85 |
123 |
WPA2-AES |
52 |
65 |
83 |
122 |
WPA3-SAE |
52 |
65 |
83 |
120 |
Mobile AP mode throughput - HE Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
75 |
102 |
124 |
166 |
WPA2-AES |
74 |
100 |
121 |
148 |
WPA3-SAE |
73 |
101 |
121 |
154 |
Mobile AP mode throughput - HE Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
54 |
68 |
84 |
124 |
WPA2-AES |
53 |
66 |
83 |
122 |
WPA3-SAE |
54 |
66 |
83 |
123 |
Mobile AP mode throughput - HE Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
76 |
107 |
155 |
193 |
WPA2-AES |
75 |
105 |
152 |
192 |
WPA3-SAE |
76 |
106 |
151 |
191 |
Mobile AP mode throughput - HE Mode | 5 GHz Band | 80 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
86 |
118 |
220 |
187 |
WPA2-AES |
86 |
119 |
221 |
185 |
WPA3-SAE |
86 |
116 |
220 |
188 |
Parent topic:Wi-Fi throughput
Parent topic:AW611 release notes
EU conformance tests
EU Adaptivity test - EN 300 328 v2.1.1 (for 2.4 GHz)
EU Adaptivity test - EN 301 893 v2.1.1 (for 5 GHz)
Parent topic:AW611 release notes
Bug fixes and/or feature enhancements {#bug_fixes_and_or_feature_enhancements_04}
Firmware version: 18.99.3.p10.5 to 18.99.3.p17.9 {#firmware_version_18_99_3_p10_5_to_18_99_3_p17_9_0}
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: 18.99.3.p17.9 to 18.99.3.p21.154 {#firmware_version_18_99_3_p17_9_to_18_99_3_p21_154_0}
Component |
Description |
|---|---|
Wi-Fi |
|
Bluetooth |
|
Parent topic:Bug fixes and/or feature enhancements
Parent topic:AW611 release notes
Known issues
Component |
Description |
|---|---|
Bluetooth |
|
Parent topic:AW611 release notes