KW45B41Z-EVK
Overview
The KW45B41Z EVK is an evaluation kit for KW45 MCUs with 2.4 GHz Bluetooth Low Energy and generic FSK wireless connectivity and CAN/LIN connectivity. The KW45’s highly sensitive, optimized 2.4 GHz radio features a PCB F-antenna which can be bypassed to test via SMA connection. The board includes an MCU-Link debug probe, CAN and LIN transceivers, buttons, switches, LEDs and integrated sensors, Arduino shield connectors, a MikroE Click connector and other headers.
MCU device and part on board is shown below:
Device: KW45B41Z83
PartNumber: KW45B41Z83AFTA
Getting Started with MCUXpresso SDK Package
Getting Started with MCUXpresso SDK GitHub
Release Notes
ChangeLog
Driver API Reference Manual
This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.
Middleware Documentation
Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.