MIMXRT1024-EVK
Overview
The NXP MIMXRT1024-EVK is a development board for the i.MX MIMXRT1024 500 MHz 32-bit ARM Cortex-M7 MCUs. The i.MX RT1024 EVK is a 2-layer low-cost through-hole USB-powered PCB. At its heart lies the i.MX RT1024 crossover MCU in LQFP144 package, featuring NXPs advanced implementation of the Arm Cortex-M7 core. This core operates at speeds up to 500 MHz to provide high CPU performance and excellent real-time response.
MCU device and part on board is shown below:
Device: MIMXRT1024
PartNumber: MIMXRT1024DAG5A
Getting Started with MCUXpresso SDK Package
Getting Started with MCUXpresso SDK GitHub
Release Notes
ChangeLog
Driver API Reference Manual
This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.
Middleware Documentation
Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.