ZigBee Base Device Behavior Specification Version 1.0  | 
It provides a definition for the base device behavior specification, for devices operating on the ZigBee-PRO stack.  | 
ZigBee Base Device Behavior Specification  | 
Getting Started with the K32W148 Development Platform  | 
It provides detailed instructions for installing the MCUXpresso SDK for the K32W148-EVK board.  | 
Getting Started with the K32W148 Development Platform  | 
Getting Started with the FRDM- MCXW71  | 
It provides detailed instructions for installing the MCUXpresso SDK for the FRDM-MCXW71 board.  | 
Getting Started with FRDM-MCXW71  | 
Getting Started with the MCX-W72-EVK  | 
It provides detailed instructions for installing the MCUXpresso SDK for the MCX-W72-EVK board.  | 
Getting Started with the MCX-W72 Development Platform  | 
Getting Started with the FRDM-RW612 board  | 
It provides detailed instructions for installing the MCUXpresso SDK for the FRDM-RW612 board.  | 
Getting Started with the FRDM-RW612 Development Platform  | 
ZigBee 3.0 Stack User Guide (JNUG 3130)  | 
It provides information relating to the ZigBee 3.0 wireless networking protocol and its associated stack for implementation on NXP microcontrollers.  | 
Contact an NXP field applications engineer (FAE) or sales representative  | 
ZigBee 3.0 Stack User Guide (JNUG 3130)  | 
It provides information relating to the ZigBee 3.0 wireless networking protocol and its associated stack for implementation on NXP microcontrollers.  | 
Contact an NXP field applications engineer (FAE) or sales representative  | 
ZigBee 3.0 Devices User Guide (JNUG3131)  | 
It introduces and provides details of the ZigBee Base Devices.  | 
Contact an NXP field applications engineer (FAE) or sales representative  | 
ZigBee 3.0 Cluster Library User Guide (JNUG3132)  | 
It describes the NXP implementation of the ZigBee Cluster Library (ZCL) for the ZigBee 3.0 standard.  | 
Contact an NXP field applications engineer (FAE) or sales representative  | 
Core Utilities User Guide [JNUG3133]  | 
It describes the device Core Utilities (JCU) that is used in wireless network applications for the NXP device-based microcontrollers.  | 
Contact an NXP field applications engineer (FAE) or sales representative  | 
ZigBee 3.0 Green Power User Guide [JNUG3134]  | 
It describes the use of the NXP implementation of the Green Power feature for ZigBee 3.0 applications.  | 
Contact an NXP field applications engineer (FAE) or sales representative  |