Changelog
All notable changes to NXP Bluetooth LE Host will be documented in this file.
[1.10.7] - mcux v2025-06-00-pvw2
Added
Support for Bluetooth LE Debug Keys
Support for pairing failure reason 0x10 (Busy)
Extended NBU Wireless_uart_host battery service
Channel Sounding RSSI Information at application level
Application support for 4-antenna configuration
Improved
Clean include directives
Allow central-only devices to use Gap_EncryptAdvertisingData
CSTACK size optimization for RADE using baremetal apps
Fixed
Extended NBU memory leak issues
Issues when gAppOtaASyncFlashTransactions_c is set to 0
Issue with CS procedure affected by the CS data export
Extended NBU Wireless_uart_host privacy
Changed
Updated Bluetooth LE Host Documentation.
Supported Platforms
KW45, KW47, MCXW71, MCXW72, K32W1
[1.10.6] - mcux v2025-06-00-pvw1
Added
Encypted Advertising Data support in Extendded Advertising Applications.
Support for disable UART for CS applications for low power measurements.
Support for LCE (DSPV) non-blocking API integration to RADE.
Intrusion Detection System as Experimental.
Improved
L2CAP command length validation to cover all signaling commands.
Extended NBU Wireless_uart_host multiple connections support.
Supported Platforms
KW45, KW47, MCXW71, MCXW72, K32W1
[1.10.5] - mcux v2025-03-00
Added
MCXW72 Extended NBU support and w_uart_host, fsci_bridge and ncp_fscibb sample applications.
L2CAP support for Channel Sounding IQ Sample Transfer in CCC CS sample applications.
Bluetooth LE Sample applications for MCX-W71-EVK board.
Changed
Updated FSCI XML file.
Updated Bluetooth LE Host Documentation.
Fixed
Cleared the mpRemoteCachedCaps entry when the peer disconnects (CS sample applications).
Transfer RAS subscription data during connection handover (CCC CS sample applications).
EAD - Updated advertising data length check to ensure encrypted data fits inside one AD.
Updated digital_key_car_anchor and digital_key_car_anchor_cs applications to manage Random Static address from the application layer.
Supported Platforms
KW45, KW47, MCXW71, MCXW72, K32W1
[1.10.4] - mcux v2025-03-00-pvw2
Added
PAWR support in BLE Shell sample application.
PAWR support in adv_ext_peripheral and adv_ext_central sample applications.
New sample applications for FRDM-MCXW72.
Gap_SetScanningCallback API.
Support for handover connection interval update command.
Changed
Updated HID Device for Windows 11 compatibility.
Updated CCC demos to Digital Key R4 spec version 1.0.0.
Improved RPA resolution at the Host level, now performed synchronously.
Enhanced parsing of the CS procedure in Ranging Service.
Fixed
Corrected parsing of the PAST command in FSCI GAP.
Fixed scan event reporting in PAST scenario.
Added an error case for
Gap_SetChannelMapin the generic event handler.
Supported Platforms
KW45, KW47, MCXW71, MCXW72, K32W1