RW610/RW612 release notes
Package information
SDK version: 25.06.00-pvw2
Parent topic:RW610/RW612 release notes
Version information
Wi-Fi firmware version: 18.99.6.p34
rw61x_sb_wifi_a2.bin for A2
18 - Major revision
99 - Feature pack
6 - Release version
p34 - Patch number
Bluetooth LE firmware version: 18.25.6.p34
rw61x_sb_ble_a2.bin for A2
18 - Major revision
25 - Feature pack
6 - Release version
p34 - Patch number
802.15.4 and Bluetooth LE (up to core 4.1) firmware version: 18.34.6.p34
rw61x_sb_ble_15d4_combo_a2.bin for A2
18 - Major revision
34 - Feature pack
6 - Release version
p34 - Patch number
Parent topic:RW610/RW612 release notes
Host platform
RW610/RW612 platform running FreeRTOS
Test tools
iPerf (version 2.1.9)
Parent topic:RW610/RW612 release notes
Wireless certification
The Wi-Fi and Bluetooth certification is obtained with the following combinations.
WFA certifications
STA | 802.11n
STA | PMF
STA | FFD
STA | SVD
STA | WPA3 SAE (R3)
STA | 802.11ac
STA | 802.11ax
STA | QTT
Refer to 1.
Note: This release supports STAUT only certifications.
Parent topic:Wireless certification
Bluetooth LE controller certification
QDID: Refer to 4.
Parent topic:Wireless certification
Thread
Thread group: refer to 7.
Product Name: NXP RW612 Wireless MCU with Integrated Tri-Radio
Thread version: V1.3.0
CID #: 13A109
Parent topic:Wireless certification
Matter
RW612 certification: refer to 8.
Certificate ID: CSA23C36MAT41746-24
Device type: Root Node, Thermostat
Transport: Matter over Wi-Fi
RW610 certification: refer to 9.
Certificate ID: CSA23C43MAT41753-50
Device type: Root Node, Thermostat
Transport: Matter over Wi-Fi and Matter over Thread
Parent topic:Wireless certification
Parent topic:RW610/RW612 release notes
Wi-Fi throughput
Throughput test setup
Environment: Shield Room - Over the Air
Access Point: Asus AX88u
DUT: RW610/RW612
External Client: Intel AX210
Channel: 6 | 36
Wi-Fi application: wifi_cli
Compiler used to build application: armgcc
Compiler version gcc-arm-none-eabi-13.2
iPerf commands used in test:
TCP TX
iperf -c <remote_ip> -t 60
TCP RX
iperf -s
UDP TX
iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120
Note: The default rate is 100 Mbps.
UDP RX
iperf -s -u -B <local_ip>
Note: Read more about the throughput test setup and topology in 3.
Parent topic:Wi-Fi throughput
STA throughput
External AP: Asus AX88u
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
39 |
38 |
62 |
63 |
WPA2-AES |
38 |
36 |
61 |
63 |
WPA3-SAE |
38 |
38 |
61 |
63 |
STA mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
40 |
39 |
63 |
64 |
WPA2-AES |
39 |
38 |
62 |
64 |
WPA3-SAE |
39 |
38 |
62 |
64 |
STA mode throughput - VHT Mode | 2.4 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
42 |
41 |
75 |
75 |
WPA2-AES |
41 |
41 |
73 |
73 |
WPA3-SAE |
41 |
41 |
73 |
74 |
STA mode throughput - VHT Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
44 |
42 |
76 |
76 |
WPA2-AES |
42 |
41 |
74 |
75 |
WPA3-SAE |
42 |
42 |
74 |
75 |
STA mode throughput - HE Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
46 |
45 |
98 |
96 |
WPA2-AES |
45 |
45 |
96 |
98 |
WPA3-SAE |
45 |
45 |
96 |
97 |
STA mode throughput - HE Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
48 |
47 |
100 |
102 |
WPA2-AES |
45 |
46 |
98 |
101 |
WPA3-SAE |
47 |
46 |
98 |
101 |
Parent topic:Wi-Fi throughput
Mobile AP throughput
External client: Apple MacBook Air
Mobile AP throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
38 |
39 |
61 |
63 |
WPA2-AES |
38 |
38 |
56 |
61 |
WPA3-SAE |
38 |
38 |
55 |
61 |
Mobile AP throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
40 |
40 |
63 |
63 |
WPA2-AES |
39 |
39 |
61 |
62 |
WPA3-SAE |
39 |
39 |
61 |
62 |
Mobile AP throughput - VHT Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
38 |
43 |
71 |
73 |
WPA2-AES |
37 |
42 |
72 |
72 |
WPA3-SAE |
37 |
42 |
72 |
72 |
Mobile AP throughput - VHT Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
44 |
44 |
71 |
71 |
WPA2-AES |
43 |
43 |
68 |
71 |
WPA3-SAE |
43 |
43 |
69 |
71 |
Mobile AP throughput - HE Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
47 |
48 |
95 |
98 |
WPA2-AES |
46 |
47 |
97 |
96 |
WPA3-SAE |
46 |
47 |
97 |
95 |
Mobile AP throughput - HE Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
50 |
49 |
96 |
100 |
WPA2-AES |
48 |
48 |
99 |
97 |
WPA3-SAE |
48 |
48 |
99 |
97 |
Parent topic:Wi-Fi throughput
Parent topic:RW610/RW612 release notes
Known issues
Component |
Description |
|---|---|
Wi-Fi |
— |
Bluetooth LE |
— |
Zigbee |
|
Parent topic:RW610/RW612 release notes