IW416 release notes
Package information
SDK version: 25.06.00-pvw2
Parent topic:IW416 release notes
Version information
Wireless SoC: IW416
Wi-Fi and Bluetooth/Bluetooth LE firmware version: 16.91.21.p149.4
16 - Major revision
91 - Feature pack
21 - Release version
p149.4 - Patch number
Parent topic:IW416 release notes
Host platform
All i.MX RT platforms running FreeRTOS.
Host interfaces
Wi-Fi over SDIO (SDIO 2.0 Support, SDIO clock frequency: 50 MHz)
Bluetooth/Bluetooth LE over UART
Test tools
iPerf (version 2.1.9)
Parent topic:IW416 release notes
Wi-Fi and Bluetooth certification
The Wi-Fi and Bluetooth certification is obtained with the following combinations.
WFA certifications
STA | 802.11n
STA | PMF
STA | FFD
STA | SVD
STA | WPA3 SAE (R3)
STA | QTT
Refer to 6.
Note: This release supports STAUT only certifications.
Parent topic:Wi-Fi and Bluetooth certification
Bluetooth controller certification
QDID: refer to 4.
Note: QDID upgrade to Bluetooth Core Specification Version 5.4 is in progress.
Parent topic:Wi-Fi and Bluetooth certification
Parent topic:IW416 release notes
Wi-Fi throughput
Throughput test setup
Environment: Shield Room - Over the Air
Access Point: Asus AX88u
DUT: IW416 Murata (Module: 1XK M.2) with EVK-MIMXRT1060 EVKC platform
DUT Power Source: External power supply
Client: Apple MacBook Air
Channel: 6 | 36
Wi-Fi application: wifi_wpa_supplicant
Compiler used to build application: armgcc
Compiler Version: gcc-arm-none-eabi-13.2
iPerf commands used in test:
TCP TX
iperf -c <remote_ip> -t 60
TCP RX
iperf -s
UDP TX
iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120
Note: The default rate is 100 Mbps.
UDP RX
iperf -s -u -B <local_ip>
Note: Read more about the throughput test setup and topology in 2.
Parent topic:Wi-Fi throughput
STA throughput
External AP: Asus AX88u
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
40 |
41 |
57 |
55 |
WPA2-AES |
39 |
46 |
57 |
59 |
WPA3-SAE |
37 |
45 |
57 |
59 |
STA mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
54 |
58 |
98 |
95 |
WPA2-AES |
53 |
55 |
95 |
90 |
WPA3-SAE |
53 |
51 |
95 |
90 |
STA mode throughput - AN Mode | 5 GHz Band | 20 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
40 |
53 |
60 |
61 |
WPA2-AES |
39 |
52 |
59 |
60 |
WPA3-SAE |
40 |
52 |
57 |
60 |
STA mode throughput - AN Mode | 5 GHz Band | 40 MHz (HT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
62 |
77 |
100 |
119 |
WPA2-AES |
48 |
67 |
101 |
99 |
WPA3-SAE |
56 |
67 |
101 |
98 |
Parent topic:Wi-Fi throughput
Mobile AP throughput
External client: Apple MacBook Air
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
39 |
44 |
57 |
59 |
WPA2-AES |
39 |
45 |
58 |
59 |
WPA3-SAE |
39 |
44 |
58 |
59 |
Mobile AP mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
56 |
61 |
111 |
97 |
WPA2-AES |
53 |
57 |
107 |
95 |
WPA3-SAE |
53 |
58 |
107 |
95 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
42 |
46 |
61 |
62 |
WPA2-AES |
41 |
47 |
61 |
62 |
WPA3-SAE |
41 |
46 |
61 |
62 |
Mobile AP mode throughput - AN Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
57 |
74 |
116 |
119 |
WPA2-AES |
55 |
60 |
112 |
99 |
WPA3-SAE |
55 |
60 |
113 |
99 |
Parent topic:Wi-Fi throughput
Parent topic:IW416 release notes
EU conformance tests
EU Adaptivity test - EN 300 328 v2.1.1 (for 2.4 GHz)
EU Adaptivity test - EN 301 893 v2.1.1 (for 5 GHz)
Parent topic:IW416 release notes
Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p64.1 to 16.91.21.p82
Component |
Description |
|---|---|
Wi-Fi |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p82 to 16.91.21.p91.6
Component |
Description |
|---|---|
Wi-Fi |
NA |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p91.6 to 16.91.21.p124
Component |
Description |
|---|---|
Wi-Fi |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p124 to 16.91.21.p133
Component |
Description |
|---|---|
Wi-Fi |
NA |
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p133 to 16.91.21.p133.2 {#firmware_version_from_16_91_21_p133_to_16_91_21_p133_2}
Component |
Description |
|---|---|
Wi-Fi |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p133.2 to 16.91.21.p142.5 {#firmware_version_from_16_91_21_p133_2_to_16_91_21_p142_5}
Component |
Description |
|---|---|
Wi-Fi |
|
Coex |
|
Parent topic:Bug fixes and/or feature enhancements
Firmware version: From 16.91.21.p142.5 to 16.91.21.p149.4 {#firmware_version_from_16_91_21_p142_5_to_16_91_21_p149_4}
Component |
Description |
|---|---|
- |
NA |
Parent topic:Bug fixes and/or feature enhancements
Parent topic:IW416 release notes
Known issues
Component |
Description |
|---|---|
Wi-Fi |
|
Coex |
|
Parent topic:IW416 release notes