Wi-Fi throughput
Throughput test setup
Environment: Shield Room - Over the Air
External Access Point: ASUS AX88U
DUT: W8987 Murata (Module: 1ZM M.2) with EVK-MIMXRT1060 EVKC platform
DUT Power Source: External power supply
External Client: Apple MacBook Air
Channel: 6 | 36
Wi-Fi application: wifi_wpa_supplicant
Compiler used to build application: armgcc
Compiler Version: gcc-arm-none-eabi-13.2
iPerf commands used in test:
TCP TX
iperf -c <remote_ip> -t 60
TCP RX
iperf -s
UDP TX
iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120
Note: The default rate is 100 Mbps.
UDP RX
iperf -s -u -B <local_ip>
Note: Read more about the throughput test setup and topology in 2.
Parent topic:Wi-Fi throughput
STA throughput
External APs: ASUS AX88U
STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
43 |
51 |
60 |
63 |
WPA2-AES |
42 |
50 |
60 |
62 |
WPA3-SAE |
42 |
50 |
60 |
62 |
STA mode throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
62 |
83 |
121 |
124 |
WPA2-AES |
61 |
82 |
120 |
126 |
WPA3-SAE |
60 |
82 |
120 |
126 |
STA mode throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
43 |
52 |
60 |
64 |
WPA2-AES |
43 |
52 |
61 |
64 |
WPA3-SAE |
43 |
52 |
60 |
65 |
STA mode throughput - AN Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
64 |
87 |
126 |
125 |
WPA2-AES |
63 |
85 |
125 |
120 |
WPA3-SAE |
63 |
80 |
125 |
123 |
STA mode throughput - AC Mode | 5 GHz Band | 20 MHz (VHT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
48 |
60 |
73 |
78 |
WPA2-AES |
47 |
60 |
73 |
77 |
WPA3-SAE |
47 |
60 |
73 |
77 |
STA mode throughput - AC Mode | 5 GHz Band | 40 MHz (VHT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
68 |
96 |
161 |
157 |
WPA2-AES |
69 |
92 |
160 |
155 |
WPA3-SAE |
70 |
94 |
160 |
155 |
STA mode throughput - AC Mode | 5 GHz Band | 80 MHz (VHT)
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
79 |
106 |
215 |
194 |
WPA2-AES |
80 |
99 |
211 |
186 |
WPA3-SAE |
78 |
99 |
209 |
186 |
Parent topic:Wi-Fi throughput
Mobile AP throughput
External client: Apple Macbook Air
Mobile AP Mode Throughput - BGN Mode | 2.4 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
44 |
52 |
60 |
63 |
WPA2-AES |
43 |
52 |
60 |
63 |
WPA3-SAE |
44 |
51 |
61 |
63 |
Mobile AP Mode Throughput - BGN Mode | 2.4 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
66 |
81 |
107 |
121 |
WPA2-AES |
65 |
80 |
107 |
120 |
WPA3-SAE |
65 |
80 |
108 |
120 |
Mobile AP Mode Throughput - AN Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
44 |
52 |
60 |
61 |
WPA2-AES |
44 |
51 |
60 |
61 |
WPA3-SAE |
44 |
51 |
60 |
61 |
Mobile AP Mode Throughput - AN Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
70 |
89 |
126 |
103 |
WPA2-AES |
70 |
87 |
124 |
102 |
WPA3-SAE |
70 |
88 |
125 |
103 |
Mobile AP Mode Throughput - AC Mode | 5 GHz Band | 20 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
49 |
60 |
73 |
76 |
WPA2-AES |
48 |
59 |
73 |
76 |
WPA3-SAE |
48 |
60 |
73 |
76 |
Mobile AP Mode Throughput - AC Mode | 5 GHz Band | 40 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
77 |
106 |
161 |
102 |
WPA2-AES |
77 |
104 |
160 |
102 |
WPA3-SAE |
77 |
104 |
160 |
111 |
Mobile AP Mode Throughput - AC Mode | 5 GHz Band | 80 MHz
Protocol |
TCP (Mbit/s) |
TCP (Mbit/s) |
UDP (Mbit/s) |
UDP (Mbit/s) |
|---|---|---|---|---|
Direction |
TX |
RX |
TX |
RX |
OpenSecurity |
92 |
137 |
216 |
188 |
WPA2-AES |
91 |
124 |
216 |
185 |
WPA3-SAE |
91 |
124 |
214 |
185 |
Parent topic:Wi-Fi throughput
Parent topic:88W8987 release notes