Hardware Rework Guide for MIMXRT1170-EVKB and Murata 1XK M.2 Adapter
This section is a brief hardware rework guidance of the EdgeFast Bluetooth PAL on the NXP i.MX MIMXRT1170-EVKB and the Murata 1XK M.2 solution - direct M.2 connection to Embedded Artists’ EAR00385 (1XK) M.2 modules.
The hardware rework has two parts:
HCI UART rework
PCM interface rework
Hardware rework
HCI UART rework
Remove resistors R183 and R1816.
Solder 0 ohm resistor to R404, R1901, and R1902.


PCM interface rework
Disconnect header J79 and J80.
Connect header J81 and J82.
Remove resistors R1985, R1986, R1987, R1988, R1992, R1993, R1994, and R1995.
Solder 0 ohm resistor to R228, R229, R232, R234, and R1903.


Parent topic:Hardware Rework Guide for MIMXRT1170-EVKB and Murata 1XK M.2 Adapter