MIMXRT1060-EVKC
Overview
The i.MX RT1060 EVKC is a 4-layer through-hole USB-powered PCB. At its heart lies the i.MX RT1060 crossover MCU, featuring NXPs advanced implementation of the Arm Cortex-M7 core. This core operates at speeds up to 600 MHz to provide high CPU performance and excellent real-time response.
Support for FreeRTOS available within the MCUXpresso SDK.
The i.MX RT1060 Evaluation Kit is supported by Zephyr OS for developing the Internet of Things with a free, open-source embedded operating system.
Rev B includes M.2 and audio interfaces.
MCU device and part on board is shown below:
Device: MIMXRT1062
PartNumber: MIMXRT1062DVL6B
Getting Started with MCUXpresso SDK Package
Getting Started with MCUXpresso SDK GitHub
Release Notes
ChangeLog
Driver API Reference Manual
This section provides a link to the Driver API RM, detailing available drivers and their usage to help you integrate hardware efficiently.
Middleware Documentation
Find links to detailed middleware documentation for key components. While not all onboard middleware is covered, this serves as a useful reference for configuration and development.