TWR-MC56F8200
Overview
The TWR-MC56F8200 is a standalone development board ideal for motor and digital power control applications.
It can be used in conjunction with the Tower® System peripheral boards, including the LV3PH motor control kit (TWR-MC-LV3PH module).
The board includes the NXP MC56F82748 DSC preloaded with an application demonstrating the ADC and an FIR filter application that will sense heat at the four corners of the module.
Other demo applications and complete instructions and software on how to turn a 3-phase BLDC motor using the LV3PH motor control kit are available
MCU device and part on board is shown below:
Device: MC56F82748
PartNumber: MC56F82748VLH