RW610/RW612 release notes

Package information

  • SDK version: 24.12.00

Parent topic:RW610/RW612 release notes

Version information

  • Wi-Fi firmware version: 18.99.6.p28

    • rw61x_sb_wifi_a1.bin for A1

    • rw61x_sb_wifi_a2.bin for A2

    • 18 - Major revision

    • 99 - Feature pack

    • 6 - Release version

    • p28 - Patch number

  • Bluetooth LE firmware version: 18.25.6.p28

    • rw61x_sb_ble_a1.bin for A1

    • rw61x_sb_ble_a2.bin for A2

    • 18 - Major revision

    • 25 - Feature pack

    • 6 - Release version

    • p28 - Patch number

  • 802.15.4 and Bluetooth LE (up to core 4.1) firmware version: 18.34.6.p28

    • rw61x_sb_ble_15d4_combo_a1.bin for A1

    • rw61x_sb_ble_15d4_combo_a2.bin for A2

    • 18 - Major revision

    • 34 - Feature pack

    • 6 - Release version

    • p28 - Patch number

Parent topic:RW610/RW612 release notes

Host platform

  • RW610/RW612 platform running FreeRTOS

  • Test tools

    • iPerf (version 2.1.9)

Parent topic:RW610/RW612 release notes

Wireless certification

The Wi-Fi and Bluetooth certification is obtained with the following combinations.

WFA certifications

  • STA | 802.11n

  • STA | PMF

  • STA | FFD

  • STA | SVD

  • STA | WPA3 SAE (R3)

  • STA | 802.11ac

  • STA | 802.11ax

  • STA | QTT

Refer to 1.

Note: This release supports STAUT only certifications.

Parent topic:Wireless certification

Bluetooth LE controller certification

QDID: Refer to 4.

Parent topic:Wireless certification

Thread

Thread group: refer to 7.

Product Name: NXP RW612 Wireless MCU with Integrated Tri-Radio

Thread version: V1.3.0

CID #: 13A109

Parent topic:Wireless certification

Matter

RW612 certification: refer to 8.

Certificate ID: CSA23C36MAT41746-24

Device type: Root Node, Thermostat

Transport: Matter over Wi-Fi

RW610 certification: refer to 9.

Certificate ID: CSA23C43MAT41753-50

Device type: Root Node, Thermostat

Transport: Matter over Wi-Fi and Matter over Thread

Parent topic:Wireless certification

Parent topic:RW610/RW612 release notes

Wi-Fi throughput

Throughput test setup

  • Environment: Shield Room - Over the Air

  • Access Point: Asus AX88u

  • DUT: RW610/RW612

  • External Client: Intel AX210

  • Channel: 6 | 36

  • Wi-Fi application: wifi_cli

  • Compiler used to build application: armgcc

  • Compiler version gcc-arm-none-eabi-13.2

  • iPerf commands used in test:

TCP TX

iperf -c <remote_ip> -t 60

TCP RX

iperf -s

UDP TX

iperf -c <remote_ip> -t 60 -u -B <local_ip> -b 120

Note: The default rate is 100 Mbps.

UDP RX

iperf -s -u -B <local_ip>

Note: Read more about the throughput test setup and topology in 3.

Parent topic:Wi-Fi throughput

STA throughput

External AP: Asus AX88u

STA mode throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

37

37

60

62

WPA2-AES

36

36

59

61

WPA3-SAE

36

36

58

61

STA mode throughput - AN Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

40

37

64

65

WPA2-AES

39

38

62

64

WPA3-SAE

39

38

62

64

STA mode throughput - VHT Mode | 2.4 GHz Band | 20 MHz (HT)

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

39

40

71

71

WPA2-AES

39

39

70

70

WPA3-SAE

39

39

70

71

STA mode throughput - VHT Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

44

42

77

77

WPA2-AES

43

41

75

75

WPA3-SAE

43

41

75

75

STA mode throughput - HE Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

44

44

94

97

WPA2-AES

43

43

93

96

WPA3-SAE

43

42

93

95

STA mode throughput - HE Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

47

47

100

102

WPA2-AES

45

46

100

102

WPA3-SAE

45

46

100

102

Parent topic:Wi-Fi throughput

Mobile AP throughput

External client: Apple MacBook Air

Mobile AP throughput - BGN Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

36

39

62

62

WPA2-AES

30

37

61

59

WPA3-SAE

36

38

62

61

Mobile AP throughput - AN Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

40

41

63

63

WPA2-AES

39

40

62

62

WPA3-SAE

39

40

62

62

Mobile AP throughput - VHT Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

44

44

74

73

WPA2-AES

39

41

75

72

WPA3-SAE

39

42

73

72

Mobile AP throughput - VHT Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

44

45

74

74

WPA2-AES

43

44

73

74

WPA3-SAE

43

44

73

74

Mobile AP throughput - HE Mode | 2.4 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

45

47

92

94

WPA2-AES

44

46

93

95

WPA3-SAE

44

46

94

95

Mobile AP throughput - HE Mode | 5 GHz Band | 20 MHz

Protocol

TCP (Mbit/s)

TCP (Mbit/s)

UDP (Mbit/s)

UDP (Mbit/s)

Direction

TX

RX

TX

RX

OpenSecurity

50

50

96

96

WPA2-AES

48

49

102

97

WPA3-SAE

48

49

102

97

Parent topic:Wi-Fi throughput

Parent topic:RW610/RW612 release notes

Known issues

Component

Description

Wi-Fi

—

Bluetooth LE

—

Parent topic:RW610/RW612 release notes