FLAC decoder
FLAC decoder features
The FLAC decoder implementation support the following:
Sampling rate: 8 kHz, 11.05 kHz, 12 kHz, 16 kHz, 22.05 kHz, 32 kHz, 44.1 kHz, and 48 kHz.
Channel : stereo and mono
Bits per samples : 16 bits
Specification and reference
Official website
FLAC lossless audio codec is at https://xiph.org/flac.
Inbound licensing
For licensing information please refer to FLAC’s official website: https://xiph.org/flac/license.html.
Performance
Memory information
The memory usage of the decoder in bytes is:
Code/flash = 15744 + 2080 = 17824
Data/RAM = 27936
Section |
Size |
|---|---|
.text |
15744 |
.ro & .const |
2080 |
.bss |
27936 |
CPU usage
Output frame size: 16384 bytes.
CPU core clock in MHz: 20.97.
Track type |
Duration of track in second |
Performance MIPS of codec (in MHz) |
|---|---|---|
48 kHz, stereo |
76 s |
30.7 MHz |
32 kHz, stereo |
76 s |
20.3 MHz |
8 kHz, stereo |
37 s |
5.34 MHz |
Following test cases are performed:
Audio format listening test
Audio quality test
For all above test cases, test tracks are played through the end without any distortion, glitching, hanging, or crashing.